IESNA:LM-63-2002
[TEST]P1295676
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R20W2N902750DE010 E3CD1MB_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 3500K CCT AND, 90CRI , E3CD1MB TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]980
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
6941.1 6907.8 6775.9 6564.1 6315.9 6001.7 5641.8 5222.9 4745.8 4209.8
3666 2312.4 1248.9 667.1 373.1 213.3 127.2 77.6 45 26.4
17.1 11.6 8.5 5.4 3.1 1.6 1.6 1.6 1.6 1.6
1.6 0.8 0.8 0.8 0.8 0.8 0.8 0.8 0 0
0 0 0
